TEST RESULTS
 

Samtec surface mount connectors have been thoroughly tested to assure that the pull force of the connector off the board is higher than the withdrawal forces of mated connectors. For Samtec interconnects, the force required to pull the connector off the board is three to six times greater than the force required to separate a mated connector pair.

Mated Connectors Lead Size

Pull Off Force-to Withdrawal Force Ratio
Average | Worse case

SFM-125-02-S-D
TFM-125-02-S-D
.020" x .005" (0,51mm x 0,13mm)
.014" x .005" (0,36mm x 0.13mm)
4.9 to 1
3.1 to 1
SMM-125-02-S-D
TMM-125-01-S-D-SM
.020" x .005" (0.51mm x 0.13mm)
.020" (0,51mm) Square
6.5 to 1
4.6 to 1
Solder Paste: .008" (0,20mm)
Primary Dwell: 215°C for 60 seconds



© 1997 SAMTEC