It is more difficult to precisely position connector leads on pads, and to keep them in place until they are soldered, than to insert the leads through holes. The larger the connector lead count, and the smaller the lead pitch, the more difficult the task becomes. Automated pick and place machines can effectively resolve this problem with consistent, precise placement. For small volumes where hand assembly is required, optional alignment pins can help assure the leads are properly positioned on the pads for high quality solder fillets. Metal clips with flexible barbs can be used to provide additional mechanical strength to the interconnect system. |
© 1997 SAMTEC
|