SAMTEC


PLASTICS

 

New plastic materials have been developed over the past few years to specifically address the needs of surface mount reflow processing conditions. Liquid Crystal Polymers (LCP), Polyphenylene Sulfides (PPS) and Polycyclohexylene Terephthalates (PCT) have excellent high temperature properties due to their high Heat Deflection Temperature (HDT) and excellent moisture resistance. Additionally, they have excellent dimensional stability, low warpage and can be molded in thin sections to reduce the amount of mass to be heated.

Typical plastic materials used in connectors are shown in the accompanying chart. Insulator materials such as glass filled polyesters, which are well established for wave soldered through-hole connectors, are generally not desirable for reflow soldering due to their low heat deflection temperature. Additionally, other high HDT plastics have proven unsuccessful in many surface mount applications. Heat deflection temperature can help predict the short term effect of high temperatures, but does not necessarily indicate when permanent distortion or thermal relaxation of molded in stresses might occur in an actual connector. Because of subtle differences in design or molding processes, two connectors molded with the same material could perform differently in the same application. Likewise, with two identical connectors except for the plastic, it is possible for the one with the lower HDT to outperform the one with the higher HDT in a particular application.

When specifying surface mount connectors, it is important that the actual processing times and temperatures be noted. Quoting heat deflection temperatures is not sufficient.


COMMON CONNECTOR INSULATOR MATERIALS
Connector
Type
Through Hole Surface Mount
Polymer Polybutylene
Terephthalate
Polyethylene
Terephthalate
Polyethermide Polycyclohexylene
Terephtalate
Polyphenylene
Sulfide
Liquid Crystal
Polymer
Common
Name
PBT Polyester PET Polyester PEI PCT PPS LCP
Typical
Reinforcers

30% Glass

30% Glass

10% Glass

30% Glass

40% Glass

30% Glass

Example

Valox

Rynite

Ultem

Ektar

Ryton

Vectra

HDT, °C
@ 264 psi

182° to 204°

210° to 226°

207° to 209°

249°

252° to 265°

230° to 270°

Max IR
Processing
Temp (°C)
& Time

Not Suitable

Not Suitable

Not Suitable

230° for 60 sec

230° for 60 sec
260° for 10 sec

230° for 60 sec
260° for 10 sec




© 1997 SAMTEC