For an immediate call back from one of our Interconnect Processing Engineers, click on the icon.
 
Introduction
History and Types of Interconnects
Interconnect Options
.025" (0,64mm) Pitch
1mm (.039") Pitch
.050" (1,27mm) Pitch
2mm (.079") Pitch
.100" (2,54mm) Pitch
Surface Mount Sockets
Insulators
Soldering Processes
Plastic Properties
Heat Deflection Temperature versus Processing Temperature
Design Constraints
Mixed Technology
Lead Design
Importance of Solder Joint
Lead Configuration
Lead Pitch
Plating
Tail Design
Alignment Pins
Locking Clips
Standoffs
Pad Design
Contact and Terminal Design
Terminal Materials
Contact Materials
Contact Construction
Solder Joint Reliability
Pull off versus Withdrawal Forces
Test Conditions and Results
Quality Issues 
Coplanarity
Skew & Heel to Toe Angle
Process Control
Manufacturability
Pick-and-Place Pads
Packaging

Glossary

 
© 1997 SAMTEC